Model: MHBS / MHBD
The booster is an efficient way of generating hight pressure hydraulic fluid.
Designed to save energy, time, space and money in a wide variety of applications.
Intensified pressure ratio
7.8~25
Generated hydraulic pressure
5.3~17.2 MPa
Discharging volume (cc)
50~120cc
Operating pressure range
0.2~0.7 MPa
Ambient temperature
+5~+60 ℃(No freezing)
Driving fluid
Hydraulic work oil viscosity
Mounting form
Side foot type
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522