Solenoid valve
>
MVDC series
>
MVDC-220 Specification
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
Solenoid valve (Direct operated type)
MVDC-220
Body width: 22mm, Port size: Rc1/8, Operating pressure range: 0.01~0.7 MPa, Effective orifice: 0.8 mm
2
Body width
22 mm
Bore No.
6A
Port size
Rc1/8
No. of port
2, 3
No. of position
2
Medium
Air
Operating pressure range
0.01~0.7 MPa
Proof pressure
1 MPa
Effective orifice
0.8 mm
2
Response time
20 ms
Ambient temperature
-5~+50℃ (No freezing)
Voltage
AC110V, 220V (50/60)Hz, DC24V
Power consumption
AC=6/4.9VA, DC=2.5W
Available voltage range
±10%
Insulation class
F class
Weight
155 g
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522