Standard type: .1~0.85 MPa
High pressure type: 0.1~1.5 MPa
Ambient temperature
-5~+60℃ (No freezing)
Filter element
5μm+0.3μm+0.01μm
Attachment
Pressure gauge (PG-20)
Weight
2106 g
Remark
※1.Standard unit contains semi-auto-drain function when operating pressure below 0.05 MPa.
※2.Choose auto-drain FMRF300, the pressure range is 0.15 ~ 1 MPa.
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522