• Position> Products > Solenoid valve > MVSN series > MVSN-300 Specification
 
Quick Search   Series:   Model:  

NAMUR Solenoid valve
MVSN-300
Body width: 30 mm,Port size: G1/4(pore P,R1,R2), Operating pressure range: 0.2~0.8 MPa, Proof pressure: 1 MPa

Specification Order example Download
Body width
30 mm
Bore No.
8A
Port size
G1/4
No. of port
5
No. of position
2,3
Medium
Air
Operating pressure range
0.2~0.8 MPa, 0.3~0.8 MPa(5/3)
Proof pressure
1 MPa
Effective orifice
35 mm2, 30 mm2(5/3)
Response time
50 ms
Ambient temperature
-5~+50℃ (No freezing)
Voltage
AC110V, 220V (50/60)Hz, DC24V
Power consumption
AC=6/4.9VA, DC=2.5W
Available voltage range
±10%
Insulation class
F class
Weight
422g~764g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522