• Position> Products > Air units > Lubricator > MAL300 Specification
 
Quick Search   Series:   Model:  

Air units (L.Unit)
MAL300
Port size: 1/4, 3/8,
Max. operating pressure: 1 MPa,
Proof pressure: 1.5 MPa

Specification Order example Download
Bore No.
8A, 10A
Port size
1/4, 3/8
Medium
Air
Max. operating pressure
1 MPa
Proof pressure
1.5 MPa
Ambient temperature
-5~+60℃ (No freezing)
Lubricating oil capacity
55c.c
Min. flow for oil drip
50 l/min,60 l/min
Recommended lubricating oil
Turbine oil ISO-VG32
Weight
265 g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522