Air units
>
Lubricator
>
MAL200 Specification
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
Air units (L.Unit)
MAL200
Port size: 1/8, 1/4,
Max. operating pressure: 1 MPa,
Proof pressure: 1.5 MPa
Bore No.
6A, 8A
Port size
1/8, 1/4
Medium
Air
Max. operating pressure
1 MPa
Proof pressure
1.5 MPa
Ambient temperature
-5~+60℃(No freezing)
Lubricating oil capacity
20c.c, 35c.c (MAL200L)
Min. flow for oil drip
35 l/min, 50 l/min
Recommended lubricating oil
Turbine oil ISO-VG32
Weight
150 g, 130 g (MAL200L)
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522