Air units
>
Pressure reducing valves
>
MAR400 Specification
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
Air units (R.Unit)
MAR400
Port size: 1/8, 1/4,
Max. operating pressure range: 1 MPa,
Proof pressure: 1.5 MPa
Bore No.
8A, 10A, 15A
Port size
1/4, 3/8, 1/2
Medium
Air
Max. operating pressure
1 MPa
Proof pressure
1.5 MPa
Regulated pressure range
0.05~0.85 MPa
Ambient temperature
-5~+60℃(No freezing)
Attachment
Pressure gauge (PG-50),bracket
Weight
1000 g
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522