•
Position
>
Products
>
Air units
>
Pressure reducing valves
>
MAR301 Specification
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
Air units (R.Unit)
MAR301
Port size: 1/4, 3/8, Max. operating pressure: 1 MPa, Proof pressure: 1.5 MPa
Bore No.
8A, 10A
Port size
1/4, 3/8
Medium
Air
Max. operating pressure
1 MPa
Proof pressure
1.5 MPa
Regulated pressure range
0.05~0.85 MPa
Ambient temperature
-5~+60℃ (No freezing)
Attachment
Bracket
Option
Pressure gauge (PG-40)
Weight
250g
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522