Solenoid valve
>
MVSI series
>
MVSI-450 Specification
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
ISO-1 Solenoid valve
MVSI-450
Body width: 45mm, No. of port :5, Operating pressure range: 0.2~0.7 MPa, Proof pressure: 1 MPa
Body width
45mm
No. of port
5
No. of position
2
Medium
Air
Operating pressure range
0.2~0.7 MPa
Proof pressure
1 MPa
Effective orifice
27 mm
2
Response time
40 ms
Ambient temperature
-5~+50℃ (No freezing)
Voltage
AC110V, 220V (50/60)Hz, DC24V
Power consumption
AC=6/4.9VA, DC=2.5W
Available voltage range
±10%
Insulation class
F class
Weight
380g~540g
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522