• Position> Products > Air units > Pressure reducing valves > MAR200 Specification
 
Quick Search   Series:   Model:  

Air units (R.Unit)
MAR200
Port size: 1/8, 1/4,
Max.operating pressure: 1 MPa,
Proof pressure: 1.5 MPa

Specification Order example Accessory Download
Bore No.
6A, 8A
Port size
1/8, 1/4
Medium
Air
Max. operating pressure
1 MPa
Proof pressure
1.5 MPa
Regulated pressure range
Standard type: 0.05~0.85 MPa
Ambient temperature
-5~+60℃(No freezing)
Attachment
Bracket
Option
Pressure gauge(PG- 40)
Weight
190 g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522