MAF901 with high water removal efficiency and minimal pressure drop are used for removal of liquids and solid contaminants to protect air tools and equipment.
Bore No.
50A
Port size
2
Medium
Air
Operating pressure range
0.05~1.75 MPa (※1)
Ambient temperature
0~+80℃ (No freezing)
Filter element
Standard: 50μm
Standard nominal flow rate(%)
63000 l/min (※2)
Weight
6930 g
Remark
※1.Choose auto-drain, the pressure range is 0.15~1.75 MPa.
※2.Flow is at pressure P= 0.6 MPa with purssure drop△P=0.1 MPa.
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522