• Position> Products > Air units > Filter > MAF401 Specification
 
Quick Search   Series:   Model:  

Air units (Filter)
MAF401
Port size: 1/4, 1/2, Operating pressure range:0.05~1.5 MPa, Proof pressure: 2 MPa

Specification Order example Accessory Download
Bore No.
8A, 10A, 15A
Port size
1/4, 3/8, 1/2
Medium
Air
Operating pressure range
0.05~1.5 MPa (※1, 2)
Proof pressure
2 MPa
Ambient temperature
-5~+60℃ (No freezing)
Filter element
Standard:40μm Option:5μm
Max. flow rate
1300, 2000, 2500 l/min (※3)
Weight
480 g
Remark
※1. Standard unit contains semi-auto-drain function when operating pressure below 0.05 MPa.
※2. Choose auto-drain FMRF300, the pressure range is 0.15 ~ 1 MPa.
※3. Flow is at pressure P=0.7 MPa with purssure drop △P=0.03 MPa. (ANR)
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522