Hydraulic cylinders
>
Hydraulic cylinder
>
MDH* Specification
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
MDH*
MDHB:Standard type, MDHD:Double end rod type, MDHN:Adjstable foward stroke cylinder
Tube I.D. φ40~150 (mm).
Tube I.D. (mm)
40~150
Standard stroke (mm)
50~500
The range of stroke (mm)
Max.1500~1900
Medium
Filtered oil
Material of cylinder barrel
Carbon steel STKM 13C
Operating pressure range
14 MPa
Ambient temperature
-10~+60℃(No freezing)
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522