• Position> Products > Solenoid valve > MVSG series > MVSG-180 Specification
 
Quick Search   Series:   Model:  

MVSG Solenoid valve
MVSG-180
Body width: 18mm, Port size: Rc1/8, Operating pressure range: 0.15~0.7 MPa, Proof pressure: 1 MPa, Flow: 444 Nl/min

Specification Order example Accessory Comparison Download
Bore No.
6A
Port size
Rc1/8
No. of port
5
No. of position
2, 3
Medium
Air
Operating pressure range
0.15~0.7 MPa
0.3~0.7 MPa(5/3)
Proof pressure
1 MPa
Effective orifice
10 mm2
Response time
15 ms
30 ms (5/3)
Ambient temperature
+5~+50℃
Voltage
AC110V (50/60)Hz, DC6/12/24V
Power consumption
AC=1.6VA, DC=0.55W
Available voltage range
±10%
Insulation class
B class
Weight
74 g, 94 g, 132 g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522