Hydraulic Speed Controllers are ideal for all kind of cutting tools on machines which need continuous, stable feeding speed.
Completely sealed construction with anti-dust function to prevent oil leakage, perfect for using in special environment.
Max. stroke (mm)
30~100
Operating temperature (°C)
0-60℃
Max. load
15~350kg
Weight
495g~765g
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522