• Position> Products > Other auxiliary equipments > Sensor switch > RCS Specification
 
Quick Search   Series:   Model:  

Sensor switch
RCS
Assembling style:MCMJ, MCMA, MCMI
RCS-Voltage range:5~240V DC/AC
RNS-Voltage range:5~30V DC

Specification Order example Accessory Download
Magnet frequency
50 Gauss(RCS),
40 Gauss(RNS,RPS)(※1)
Wiring method
2 wire(RCS),
3 wire(RNS,RPS)
Switching logic
SPST normally open(RCS),
Solid state output, normally open
(RNS,RPS)
Switch type
Reed switch(RCS),
NPN current sinking(RNS),
PNP current sourcing(RPS)
Operating voltage
5~240V DC/AC (RCS),
5~30V DC (RNS,RPS)
Switching current
100mA max.(RCS),
200mA max.(RNS,RPS)
Switching rating
10W max.(RCS),
6W max.(RNS,RPS)
Current consumption
8mA@24V DC max.(RNS,RPS)
Voltage drop
3V max.(RCS),
1V@200mA max.(RNS,RPS)
Leakage current
0.01mA max.(RNS,RPS)
Indicator
Red LED(RCS,RNS),
Green LED(RPS)
Cable
φ2.8,2C,PVC(RCS),
φ2.8,3C,PVC(RNS,RPS)
Temperature range
-10~+70℃(No freezing)
Shock
30G(RCS),
50G(RNS,RPS)(※2)
Vibration
9G(※3)
Enclosure classification
IEC 60529 IP67
Protection circuit
None(RCS),
Power source reverse polarity;
Surge suppression(RNS,RPS)
Weight
23.5 g(2m cable)
Remark
※ 1. Measuring standard target :
φ15.5×φ8×5t(Anisotropy rubber magnet).
※ 2. Sin wave / X.Y.Z. 3 directions /
3 times each direction / 11ms each time.
※ 3. Double amplitude 1.5mm /
10Hz~55Hz~10Hz(Sweep 1min) /
X.Y.Z. 3 directions / 1 hour each time.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522