• Position> Products > Other auxiliary equipments > Sensor switch > RCI Specification
 
Quick Search   Series:   Model:  

Sensor switch
RCI
Assembling style: MCQI2, MCBQI2, MCJI, MCGI, MGTX, METB, MGTU, Model,
RCI-Voltage range:5~240V DC/AC
RCI-N/RCI-P/RNI/RPI-Voltage range:10~30V DC

Specification Order example Accessory Download
Contracts
Normal open
Contact rating
10W max.(RCI,RCI-N,RCI-P),
6W max.(RNI,RPI) (※1)
Current range
100mA max.(RCI),500mA max.(RCI-N,RCI-P),
200mA max.(RNI,RPI)
Response time
Max. 2ms(RCI,RCI-N,RCI-P),
Max. 1ms(RNI,RPI)
Voltage range
5~240V DC/AC(RCI),
10~30V DC(RCI-N,RCI-P,RNI,RPI)
Temperature
-10~+70℃(No freezing)
Lead wire
φ3,2C(RCI),
φ3,3C(RCI-N,RCI-P,RNI,RPI)
Operating frequency
200 Hz(RCI,RCI-N,RCI-P),
1000 Hz(RNI,RPI)
Magnet requirement
65 Gauss (※2)
Indicator lamp
LED lights up when ON
Indicator lamp
LED lights up when ON
Wiring method
2 Wire(RCI),3 Wire(RCI-N,RCI-P)
3 Wire(RNI,RPI)
Switch type
Reed switch(RCI,RCI-N,RCI-P),
NPN current sinking(RNI),
PNP current sourcing(RPI)
Current consumption
5mA@24V DC max.(RCI-N,RCI-P),
20mA@24V DC max.(RNI,RPI)
Voltage drop
3.0V max.(RCI),0.1V@100mA.max.(RCI-N,RCI-P),
2.0V max.(RNI,RPI)
Leakage current
0.05mA max.(RNI,RPI)
Indicator
Red LED(RCI,RNI), Yellow LED(RCI-N,RCI-P,RPI)
Shock
30G(RCI,RCI-N,RCI-P),
50G(RNI,RPI) (※3)
Vibration
9G (※4)
Enclosure classification
ICE 529 IP67
Protection circuit
1(RCI,RCI-N,RCI-P),
2,3,4 (RNI,RPI) (※5)
Weight
23 g (2m cable)
Remark
※ 1. WARNING: Never exceed rating (Watt=Voltage x Amperage). Permanent demage to sensor will occur.
※ 2. Measuring standard target :φ15.5×φ8×5t (Anisotropy rubber magnet).
※ 3. Sin wave / X.Y.Z. 3 directions / 3 times each direction / 11ms each time.
※ 4. Double amplitude 1.5mm / 10Hz~55Hz~10Hz(Sweep 1min) / X.Y.Z. 3 directions / 1 hour each time.
※ 5. 1. 1=None / 2=Short-circuit / 3=Power Source Reverse polarity / 4=Surge Suppression.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522