• Position> Products > Other auxiliary equipments > Sensor switch > RCD Specification
 
Quick Search   Series:   Model:  

Sensor switch
RCD
Assembling style: MCRB

Specification Order example Accessory Download
Contact rating
10W max.(RCD),
6W max.(RND,RPD)
Magnet frequency
60 Gauss(RCD),
40 Gauss(RND,RPD)(※1)
Wiring method
2 wire(RCD),
3 wire(RND,RPD)
Switching logic
SPST normally open(RCD),
Solid state output, normally open(RND,RPD)
Switch type
Reed switch(RCD),
NPN current sinking(RND),
PNP current sourcing(RPD)
Operating voltage
5~120V DC/AC(RCD),
5~30V DC(RND,RPD)
Switching current
100mA max.(RCD),
200mA max.(RND,RPD)
Current consumption
8mA@24V DC max.(RND,RPD)
Voltage drop
3.5V max.(RCD),
1V@200mA max.(RND,RPD)
Leakage current
0.01mA max.(RND,RPD)
Indicator
Red LED(RCD,RND)
Green LED(RPD)
Cable
φ2.8, 2C(RCD),
φ2.8, 3C(RND,RPD)
Temperature range
-10~+70℃(No freezing)
Shock
30G(RCD),
50G(RND,RPD)(※2)
Vibration
9G (※3)
Enclosure classification
ICE 60529 IP67
Protection circuit
None(RCD),
Power source reverse polarity;
Surge suppression(RND,RPD)
Weight
20 g(2m cable)
Remark
※ 1. Measuring standard target :
φ15.5×φ8×5t(Anisotropy rubber magnet).
※ 2. Sin wave / X.Y.Z. 3 directions /
3 times each direction / 11ms each time.
※ 3. Double amplitude 1.5mm /
10Hz~55Hz~10Hz(Sweep 1min) /
X.Y.Z. 3 directions / 1 hour each time.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522