• Position> Products > Other auxiliary equipments > Sensor switch > RCB Specification
 
Quick Search   Series:   Model:  

Sensor switch
RCB
Assembling style: MCJA,MCJQ2,MCJT,MCGA, MCGJ,MCDA,MCDB,MCRA,MCKB,MSB*,MSLD
RCB-Voltage range:5~240V DC/AC
RNB-Voltage range:5~30V DC

Specification Order example Accessory Download
Switch range
10Wmax.(RCB),
6W max.(RNB,RPB)
Temperature
-10~+70℃(No freezing)
Magnet frequency
60 Gauss(RCB),
40 Gauss(RNB,RPB)(※1)
Wiring method
2 wire(RCB),
3 wire(RNB,RPB)
Switching logic
SPST normally open(RCB),
Solid state output,normally open(RNB,RPB)
Switch type
Reed switch(RCB),
NPN current sinking(RNB),
PNP current sinking(RPB)
Operating voltage
5~240V DC/AC(RCB),
5~30V DC(RNB,RPB)
Switching current
100mA max.(RCB),
200mA max.(RNB,RPB)
Current consumption
22mA@24V DC max.(RNB),
20mA@24V DC max.(RPB)
Voltage drop
3.5V max.(RCB),
0.5V max.(RNB,RPB)
Leakage current
0.01mA max.(RNB,RPB)
Indicator
Green LED (RCB,RPB)
Red LED (RNB)
Cable
φ3.3,2C,PVC(RCB);
φ3.3,3C,PVC(RNB,RPB)
Shock
30G(RCB),
50G(RNB,RPB)(※2)
Vibration
9G (※3)
Enclosure classification
IEC 60529 IP67
Protection circuit
None(RCB),
Power source reverse polarity;
Surge suppression(RNB,RPB)
Weight
33 g(2m cable)
Remark
※ 1. Measuring standard target:
φ15.5×φ8×5t(Anisotropy rubber magnet).
※ 2. Sin wave / X.Y.Z. 3 directions /
3 times each direction / 11ms each time.
※ 3. Double amplitude 1.5mm /
10Hz~55Hz~10Hz(Sweep 1min) /
X.Y.Z. 3 directions /1 hour each time.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522