• Position> Products > Other auxiliary equipments > Sensor switch > RCA Specification
 
Quick Search   Series:   Model:  

Sensor switch
RCA
Assembling style: MCQA、MCQV、MCQV2、MCBQV2、MCQN、MCMA、MCMB、MCKMB、MCMBL、MCMI、MCCG、MCCN、MGT*、MCKA、MCKG、MSB*

Specification Order example Accessory Download
Magnet frequency
70 Gauss(RCA),
60 Gauss(RNA,RPA)(※1)
Wiring method
2 wire(RCA),
3 wire(RNA,RPA)
Switching logic
SPST normally open(RCA),
Solid state output,normally open(RNA,RPA)
Switch type
Reed switch(RCA),
Without contact(RDA),
NPN current sinking(RNA),
PNP current sourcing(RPA)
Operating voltage
5~240V DC/AC(RCA),
5~30V DC(RDA),
5~30V DC(RNA,RPA)
Switching current
100mA max.(RCA),
50mA max.(RDA),
200mA max.(RNA,RPA)
Switching rating
10W max.(RCA),
1.5W max.(RDA),
6W max.(RNA,RPA) (※1)
Current consumption
15mA@24V DC max.(RNA,RPA)
Voltage drop
3.5V max.(RCA),
3.7V max.(RDA),
1.5V max.(RNA,RPA)
Leakage current
0.1mA max.(RDA),
0.01mA max.(RNA,RPA)
Indicator
Green LED (RCA,RPA),
Red LED (RDA,RNA)
Cable
φ4,2C,PVC(RCA,RDA),
φ4,3C,PVC(RNA,RPA)
Temperature range
-10~+70℃(No freezing)
Shock
30G(RCA),
50G(RNA,RPA) (※2)
Vibration
9G (※3)
Enclosure classification
IEC 60529 IP67
Protection circuit
1(RCA),
3,4(RDA),
2,3,4(RNA,RPA)(※4)
Weight
46 g(2m cable)
Remark
※1. Warning: Never exceed rating (watt=voltage×amperage). Permanent demage to
sensor will occur.
※2. Sin wave / X.Y.Z. 3 directions / 3 times each direction / 11ms each time.
※3. Double amplitude 1.5mm / 10Hz~55Hz~10Hz(Sweep 1min) / X.Y.Z. 3 directions / 1 hour each time.
※4. 1=None / 2=Short-circuit / 3=Power source reverse polarity / 4=Surge suppression
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522