• Position> Products > Solenoid valve > MVSF series > MVSF-100 Specification
 
Quick Search   Series:   Model:  

MVSF Solenoid valve
MVSF-100
Low power consumption: 1.2W. Compact design. Large flow capacity: Cv factor for this series is 1.25 times larger than conventional valve with the same body width. Quick response time: 12ms.

Features Specification Order example Accessory Download
Bore No.
M3
Port size
M3×0.5
No. of port
3,5
No. of position
2
Medium
Air
Operating pressure range
0.15~0.7 MPa
Effective orifice mm2(Cv)
P→A/B: 1.0 (0.06)
Response time
12 ms
Ambient temperature
+5~+50℃
Lubrication
Not necessary
Voltage
AC110,AC220V(50/60)Hz,DC6/DC12/DC24V
Power consumption
AC110=1.6V,AC220V=2.5VA,DC=0.55W (LED indicator)
Available voltage range
±10%
Insulation class
B class
Weight
25g, 41g, 28g, 44g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522