Other auxiliary equipments
>
PU Tube
>
UML Specification
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
PU Tube-coiling tube
UML
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa),Ambient temperature:-5~140℉(-15~60℃) (No freezing)
Medium
Air
Operating pressure range
0~100 psi (0~0.7 MPa)
Working vacuum
-29.5 in.Hg (-100 kPa)
Ambient temperature
-5~140℉(-15~60℃) (No freezing)
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522