Other auxiliary equipments
>
Shuttle valve
>
MVAS Specification
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
MVAS
This valve has two input inlets(E1,E2) and can be controlled in dirfferent position.
First activated position can get through to output signal(A).
Bore No.
6A, 8A
Port size
Rc1/8, Rc1/4
Medium
Air
Operating pressure range
0.1~1 MPa
Proof pressure
1.5 MPa
Effective orifice
6A (11.5 mm
2
),8A (30.5 mm
2
)
Ambient temperature
-15~+60℃ (No freezing)
Weight
43g, 119g
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522