Other auxiliary equipments
>
Quick exhaust valve
>
MVQE Specification
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
MVQE
This unit makes it possible to achieve increased piston speeds on the exhaust stroke with single acting and double acting cylinders.
Medium
Air
Operating pressure range
0.1~1 MPa
Proof pressure
1.5 MPa
Ambient temperature
-5~+60℃ (No freezing)
Weight
40g~695g
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522