Longer case for adapting high efficient auto drain valve.
Bore No.
8A,10A
Port size
1/4, 3/8
Medium
Air
Operating pressure range
0.05~1 MPa (※)
Proof pressure
1.5 MPa
Regulated pressure range
0.05~0.85 MPa
Ambient temperature
-5~+60℃ (No freezing)
Filter element
Standard:5μm Option:40μm
Attachment
Pressure gauge (PG-40), bracket
Weight
452 g
Remark
※1. Standard unit contains semi-auto-drain function when operating pressure below 0.05 MPa.
※2. Choose auto-drain FMRF300, the pressure range is 0.15 ~ 1 MPa.
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522