MCHA Specification
Quick Search Series:
Grippers
Parallel gripper
Three jaw gripper
Four jaw gripper
180° angular gripper
Rotary gripper
Model:
Grippers
MCHA
Available with comprehensive range of bore sizes 12 ~ 32mm. Highly accurate air driven device for holding work-piece.
Acting type
Double Acting
Tube I.D. (mm)
12, 16, 20, 25, 32
Port size
M3×0.5, M5×0.8
Medium
Air
Operating pressure range
0.15~0.7 MPa
Ambient temperature
-5~+60℃ (No freezing)
Max.operating frequency
180 Cycles/min
Lubrication
Cylinder:Not required
Lever:Grease (Actuation at)
Max arm length (L) mm
30~85(※)
Clamp / Release angle
-10~30°
Theorem moment (M)
Closed: 40×P~610×P
Open: 50×P~810×P (※)
Clamping force (F)
F=M/L×0.85 (※)
Sensor switch
RDE, RDE-D, RDEP
Weight
53~525 g
Remark
※ L:Arm length (mm), M: Theorem moment (N‧cm), F:Clamping force (N), P: Operating pressure (MPa).
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522