Air units
>
F.R.L.Unit
>
MACC300 Specification
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
Air units (F.R.L.Unit)
MACC300
Port size: 1/4, 3/8, Operating pressure range: 0.05~1 MPa, Proof pressure: 1.5 MPa
Bore No.
8A,10A
Port size
1/4, 3/8
Medium
Air
Operating pressure range
0.05~1 MPa
Proof pressure
1.5 MPa
Regulated pressure range
0.05~0.85 MPa
Effective orifice
28mm
2
,30mm
2
Ambient temperature
-5~+60℃ (No freezing)
Filter element
Standard:5μm Option:40μm
Lubricating oil capacity
50c.c
Min. flow for oil drip
50 l/min, 60 l/min
Recommended lubricating oil
Turbine oil ISO-VG32
Attachment
Pressure gauge (PG-40), L-type bracket
Weight
660 g
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522