Air units
>
F.R.L.Unit
>
MACP200 Specification
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
Air units (F.R.L.Unit)
MACP200
Components: MAFR200, MAL200, Port size: 1/8, 1/4, Operating pressure range: 0.05~1 MPa, Proof pressure: 1.5 MPa
Components
MAFR200, MAL200
Bore No.
6A, 8A
Port size
1/8, 1/4
Medium
Air
Operating pressure range
0.05~1 MPa
Proof pressure
1.5 MPa
Regulated pressure range
0.05~0.85 MPa
Ambient temperature
-5~+60℃ (No freezing)
Filter element
Standard:40μm Option:5μm
Lubricating oil capacity
20c.c, 35c.c (MACP200L)
Min. flow for oil drip
35 l/min,50 l/min
Recommended lubricating oil
Turbine oil ISO-VG32
Attachment
Pressure gauge (PG-40), bracket
Weight
432g, 380g (MACP200L)
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522