• Position> Products > Pilot & mechanical valve > Shutoff valve > MVHT Specification
 
Quick Search   Series:   Model:  

Shutoff valve
MVHT
Port size: Rc1/4, Rc3/8, Rc1/2, Operating pressure range: 0~1.5 MPa,
Ambient temperature:-5~+60℃(No freezing)

Specification Order example Download
Bore No.
MVHT-300: 8A, 10A
MVHT-302: 8A, 10A, 15A
MVHT-400: 8A, 10A, 15A
Port size
Rc1/4, Rc3/8, Rc1/2
No. of port
3(2)
No.of position
2
Medium
Air
Operating pressure range
0~1.5 MPa
Proof pressure
2 MPa
Ambient temperature
-5~+60℃ (No freezing)
Weight
230 g, 249 g, 220 g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522