• Position> Products > Pilot & mechanical valve > Hand valve > MVHS Specification
 
Quick Search   Series:   Model:  

Hand valve
MVHS
Port size:R1/4, R3/8, R1/2, R3/4, Operating pressure range: 0.05~1 MPa, Ambient temperature:-5~+60℃(No freezing)

Specification Order example Download
Bore No.
8A, 10A, 15A, 20A
Port size
R1/4, R3/8, R1/2, R3/4
Medium
Air
Operating pressure range
0.05~1 MPa
Ambient temperature
-5~+60℃ (No freezing)
Weight
40g~148g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522