•
Position
>
Products
>
Pilot & mechanical valve
>
Hand valve
>
MVHC Specification
Quick Search Series:
Pilot valve
Mechanical valve
ACT Mechanical valve
EPA Mechanical valve
Hand valve
Shutoff valve
Foot pedal valve
Model:
Rotary hand lever valve
MVHC
Port size: Rc1/8, Rc1/4, Rc3/8, Rc1/2, Rc3/4, Operating pressure range: 0.05~1 MPa,
Ambient temperature: -5~+60℃(No freezing)
Bore No.
6A, 8A, 10A, 15A, 20A
Port size
Rc1/8, Rc1/4, Rc3/8, Rc1/2, Rc3/4
No. of port
4
Medium
Air
Operating pressure range
0.05~1 MPa
Effective orifice
7~71 mm
2
Ambient temperature
-5~+60℃ (No freezing)
Option
Mounting nut
Weight
280g~1100g
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522