• Position> Products > Solenoid valve > MVSC series > MVSC-300 Specification
 
Quick Search   Series:   Model:  

MVSC Solenoid valve
MVSC-300
Body width: 30 mm, Port size: Rc3/8, Operating pressure range: 0.2~0.8 MPa, Proof pressure: 1 MPa , Flow: 1110~1554 Nl/min(5/3)

Specification Order example Accessory Comparison Download
Body width
30mm
Bore No.
10A
Port size
Rc3/8
No. of port
3,5
No. of position
2,3
Medium
Air
Operating pressure range
0.2~0.8 MPa
Proof pressure
1 MPa
Flow
1110~1554 Nl/min(5/3)
Effective orifice
25~35 mm2
Response time
50 ms
Ambient temperature
-5~+50℃ (No freezing)
Voltage
AC110V, 220V (50/60)Hz, DC24V
Power consumption
AC=4.8/4.4VA, 6/4.9VA, DC=2W
Available voltage range
±10%
Insulation class
F class
Weight
293g~565g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522