• Position> Products > Pilot & mechanical valve > Hand valve > MVHA-31* Specification
 
Quick Search   Series:   Model:  

Hand valve
MVHA-31*
Port size: Rc1/8, Operating pressure range: 0~0.9 MPa, Ambient temperature: -5~+60℃(No freezing)

Specification Order example Download
Bore No.
6A
Port size
Rc1/8
No. of port
3
No.of position
2
Medium
Air
Operating pressure range
0~0.9 MPa
Effective orifice
4.5 mm2
Ambient temperature
-5~+60℃ (No freezing)
Weight
53g, 50g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522