Pilot & mechanical valve
>
Hand valve
>
MVHA-2* Specification
Quick Search Series:
Pilot valve
Mechanical valve
ACT Mechanical valve
EPA Mechanical valve
Hand valve
Shutoff valve
Foot pedal valve
Model:
Hand valve
MVHA-2*
Port size:M5×0.8, Operating pressure range: 0~0.9 MPa, Ambient temperature:-5~+60℃(No freezing)
Bore No.
M5
Port size
M5×0.8
No. of port
2 or 3
No.of position
2
Medium
Air
Operating pressure range
0~0.9 MPa
Effective orifice
1.8 mm
2
Ambient temperature
-5~+60℃ (No freezing)
Weight
30 g
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522