•
Position
>
Products
>
Round cylinders
>
Round cylinders
>
MCCN Specification
Quick Search Series:
Round cylinders
Model:
MCCN Round cylinders
MCCN
Tube I.D. ø20~63.
Max. operating pressure: 1 MPa, Min. operating pressure: 0.05 MPa, Proof pressure: 1.5 MPa
Acting type
Double acting
Tube I.D. (mm)
20,25,32,40,50,63
Port size Rc(PT)
NPT1/8, NPT1/4
Medium
Air
Max operating pressure
1 MPa
Min operating pressure
0.05 MPa
Proof pressure
1.5 MPa
Ambient temperature
-5~+60°C (No freezing)
Lubrication
Not require
Available speed range
50~500 mm/sec
Max. allowable kinetic energy
Cushion pad 0.28~3.4J
Adjustable cushion 0.35~4.9J
Sensor switch
RCA
Sensor switch holder
BGA20~BGA63
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522