• Position> Products > Mini cylinders > Mini cylinders with no-rotation > MCKMI Features
 
Quick Search   Series:   Model:  

ISO-6432 Miniature cylinder with no-rotation
MCKMI
Tube I.D. φ20, 25 (mm). ISO-6432 standard. Cylinder with hexagonal rod design enables non-rotation of rod. Designs of oil-filled alloy. Stainless cylinder tubes resist corrosion and abrasion

Features Specification Order example Accessory Download
 • Non lubrication.
  Special housing and bushing enables self lubrication of piston rod.
 • High quality long service life.
  ‧ Cylinder with hexagonal rod design enables non-rotation of rod.
  ‧ Hard anodised stainless steel cylinder tubes offer a high resistance to corrosion and low internal friction.
  ‧ Cylinder mountings, available with a comprehensive range of accessories for rigid or flexible mounting.
  ‧ Magnetic as standard; Port thread Rc or NPT are also available.
 • ISO-6432 standard.
  Enables world-wide inter-changeability.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522