• Position> Products > PLC control system > Industrial communication > MA-15** Features
 
Quick Search   Series:   Model:  

Industrial communication
MA-15**
Auto tuner baud rate, 300~115200bps.3000 VDC isolation protection.ESD protection.No external power supply (USB type).
Software Download: Mindman Utility

Features Specification Order example Download
 • Auto tuner baud rate, 300~115200bps.
 • 3000 VDC isolation protection.
 • ESD protection.
 • Power Inputs +10~+30VDC (RS-232 type)
 • No external power supply (USB type)
 • Fully compliant with USB 1.1 / 2.0
 • DIN-Rail or wall mounting.
 • Driver support.
  Windows 98/ ME/ 2000/ XP/ Window7/ WinCE/ Mac/ Vista/ Linux/ Android Windows Server 2008 R2.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522