• Position> Products > Other auxiliary equipments > Floating joint > MFCS Features
 
Quick Search   Series:   Model:  

Floating connector
MFCS
The abnormal noise can be prohibited.
Small in dimension but can be loaded high tension & compression.

Features Order example Download
 • The minor error connects between two shafts can be removed.
 • The machining accuracy can be neglected.
 • The shaft alignment's time for the error tolerance connects between two shafts can be finished and installed easily, even the newcomer can do also.
 • The abnormal noise can be prohibited.
 • Small in dimension but can be loaded high tension & compression.
 • Long time for the machine parts and the packing in the cylinder or the rod sealing's damage can be prohibited, reduced the producing's cost.
 • The compression's decrease can be prohibited.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522