• Position> Products > Other auxiliary equipments > Silencer > MSLE Features
 
Quick Search   Series:   Model:  

Plastic silencer
MSLE
The Dragon Shing silencer is a porous polyethylene body moulded to a polyethylene (PE) adapter.

Features Specification Order example Download
 • Significant noise reduction & high air flow.
  With double layer design, significant noise reduction and high air flow can be achieved at the same time.
 • Easy installation.
  With different adapter, silencers screw directly to the exhaust port.
 • High working pressures.
  Working pressures up to 1 MPa
 • Chemical resistance.
  High chemical resistance & Rust free.
 • Maintenance free.
  Oil and water are not able to affect polyethylene silencers.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522