• Position> Products > Hydraulic cylinders > Hydraulic swing clamp cylinders > MHS* / MHTS* Features
 
Quick Search   Series:   Model:  

Hydraulic -swing clamp cylinders
MHS* / MHTS*
Tube I.D. φ25~63 (mm).
This cylinder belongs to a pull cylinder of which the total stroke is equal to the sum of a swing stroke and a clamping stroke, and is usually used within the clamping stroke.

Features Order example Download
 • Material.
  This material of the main body is aluminum alloy.
 • Application.
  When machining a work piece by means of a machine tool, a hydraulic swing clamping cylinder will be your best choice if the placing and taking of the workpiece are not allowed to be interfered by the clamper and need a larger clamping force.
 • Function.
  This cylinder belongs to a pull cylinder of which the total stroke is equal to the sum of a swing stroke and a clamping stroke, and is usually used within the clamping stroke.
 • Type.
  This swing cylinder belongs to a double-acting type which is operated mainly in a downward pressing manner, including clockwise swing and counterclockwise swing; standard angle is 90°, and optional angles include 0°, 45°, 60°; clamping means includes single arm or double arms; the mounting manner includes square base type, threaded type and flange type for manifold mounting with O-ring seal.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522