• Position> Products > Hydraulic cylinders > Hydraulic swing clamp cylinders
 
Quick Search   Series:   Model:  
Hydraulic -swing clamp cylinders
MTH*
MTHS: Single side clamping arm / MTHD: Double sides clamping arm
Tube I.D. φ25, 32, 40, 50, 63 (mm).
These swing clamps are used when it is required to keep the fixture workpiece area free of straps and clamping components for unrestricted workpiece loading and unloading.

Features Specification Order example Download
Hydraulic -swing clamp cylinders
MHS* / MHTS*
Tube I.D. φ25~63 (mm).
This cylinder belongs to a pull cylinder of which the total stroke is equal to the sum of a swing stroke and a clamping stroke, and is usually used within the clamping stroke.

Features Order example Download
Page of 1
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522