• Position> Products > Hydraulic cylinders > Compact hydraulic cylinder
 
Quick Search   Series:   Model:  
Compact hydraulic cylinder
MHC*
Tube I.D. φ20, 25, 32, 40, 50, 63, 80 (mm).
Short stroke and compact body design minimizes total length. High quality and durability.

Features Specification Order example Download
Compact hydraulic with piston sensing cylinders
MHCB-M
Tube I.D.: φ32, 40, 50, 63, 80(mm), The cylinder barrel is manufactured from anodised aluminium alloy. Internal wall is specially treated, featuring maximum smoothness and long service.

Features Specification Order example Accessory Download
Manifold type hydraulic cylinders
MHCBR / MHCBF / MHCBS
Tube I.D.: φ20, 32, 40, 50, 63, 80(mm), The cylinder barrel is manufactured from anodised aluminium alloy. Internal wall is specially treated, featuring maximum smoothness and long service.

Features Specification Order example Download
Page of 1
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522