• Position> Products > Rodless cylinders > MCRPM series
 
Quick Search   Series:   Model:  
Magnetically coupled rodless cylinder
MCRPM
Tube I.D.: φ15,20,25,32,40 mm, 50 % space saving. Magnetic transit design. Magnetic force transits the movement with piston side magnet and silder magnet. Stainless tube, light weighted and durable.

Features Specification Order example Download
MCRPM series
MCRPMD
Tube I.D.: φ15, φ20, φ25, φ32 mm, 50 % space saving. Magnetic transit design. Magnetic force transits the movement with piston side magnet and silder magnet. Stainless tube, light weighted and durable.

Features Specification Order example Accessory Download
MCRPM series
MCRPMS
Tube I.D.: φ20, φ25 mm, 50 % space saving. Magnetic transit design. Magnetic force transits the movement with piston side magnet and silder magnet. Stainless tube, light weighted and durable.

Features Specification Order example Accessory Download
Page of 1
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522