• Position> Products > Solenoid valve > MVSC series > MVSC-220 Accessory
 
Quick Search   Series:   Model:  

MVSC Solenoid valve
MVSC-220
Body width: 22 mm, Port size: Rc1/8, Rc1/4, Operating pressure range: 0.2~0.8 MPa,
Proof pressure: 1 MPa, Flow: 710~799 Nl/min(5/3)

Specification Order example Accessory Comparison Download
PU Tube / UM

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

PU Tube / UML

Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa),Ambient temperature:-5~140℉(-15~60℃) (No freezing)

Silencer / MSR

Modle:MSR*-*:MSR01-S,MSR01-B,MSR02-S,MSR02-B,MSR03-B,
Port size: R1/8, R1/4, R3/8

Silencer / MSL

MSL-B Model:MSL-B-M5,MSL-B-01,MSL-B-02,MSL-B-03,MSL-B-04,MSL-B-06,MSL-B-08
MSL-S Model:MSL-S-M5,MSL-S-01,MSL-S-02,MSL-S-03,MSL-S-04,MSL-S-06,MSL-S-08

Silencer throttle valve / MSLC2

Modle: MSLC2-01,MSLC2-02,MSLC2-03,MSLC2-04,
Port size: R1/8, R1/4, R3/8, R1/2

Check vavle / MJBV

Modle: MJBV-01, MJBV-02, MJBV-03, MJBV-04,
Port size: 1/8", 1/4", 3/8", 1/2",
Operating pressure range: 0.1~0.7 MPa

 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522