• Position> Products > Pilot & mechanical valve > EPA Mechanical valve
 
Quick Search   Series:   Model:  
EPA Mechanical valve
EPA-100
No. of port:3, Bore size: Rc1/8, Operation pressure range: 0~0.9 MPa, Ambient temperature:-5~+60℃ (No freezing)

Specification Download
EPA Mechanical valve
EPA-100A
No. of port: 3, Bore size: Rc1/8, Operation pressure range: 0~0.9 MPa, Ambient temperature: -5~+60℃ (No freezing)

Specification Download
EPA Mechanical valve
EPA-101
No. of port: 3, Bore size: Rc1/8, Operation pressure range: 0~0.9 MPa, Ambient temperature:-5~+60℃ (No freezing)

Specification Download
EPA Mechanical valve
EPA-101A
No. of port: 3, Bore size: Rc1/8, Operation pressure range: 0~0.9 MPa, Ambient temperature: -5~+60℃ (No freezing)

Specification Download
EPA Mechanical valve
EPA-102
No. of port: 3, Bore size: Rc1/8, Operation pressure range: 0~0.9 MPa, Ambient temperature: -5~+60℃ (No freezing)

Specification Download
EPA Mechanical valve
EPA-103
No. of port: 3, Bore size: Rc1/8, Operation pressure range: 0~0.9 MPa, Ambient temperature: -5~+60℃ (No freezing)

Specification Download
EPA Mechanical valve
EPA-104
No. of port:3, Bore size: Rc1/8, Operation pressure range: 0~0.9 MPa, Ambient temperature: -5~+60℃ (No freezing)

Specification Download
EPA Mechanical valve
EPA-105
No. of port: 3, Bore size: Rc1/8, Operation pressure range: 0~0.9 MPa, Ambient temperature: -5~+60℃ (No freezing)

Specification Download
Page of 2
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522