• Position> Products > Pilot & mechanical valve > ACT Mechanical valve
 
Quick Search   Series:   Model:  
Hand valve
ACT-401
Spring return type, Port size: Rc1/4, Rc3/8, Port no.:5, Position:2,3 , Operating pressure range: 0~0.9 MPa

Specification Comparison Download
Plam valve
ACT-402
Spring return type, Port size: Rc1/4, Rc3/8, Port no.:5, Position:2, Operating pressure range: 0~0.9 MPa

Specification Comparison Download
Pedal valve
ACT-403
Spring return type, Port size: Rc1/4, Rc3/8, Port no.: 5, Position:2, Operating pressure range: 0~0.9 MPa

Specification Comparison Download
Roller plunger valve
ACT-405
Spring return type, Port size: Rc1/4, Rc3/8, Port no.:5, Position:2, Operating pressure range: 0~0.9 MPa

Specification Comparison Download
ACT Mechanical valve
ACT-406
Pilot return type, Port size: Rc1/4, Rc3/8, Port no.:5, Position:2, Operating pressure range: 0~0.9 MPa

Specification Comparison Download
Treadle valve
ACT-407
Pilot return type, Port size: Rc1/4, Rc3/8, Port no.:5, Position:2, Operating pressure range: 0~0.9 MPa

Specification Comparison Download
Hand valve
ACT-410
Hand return type, Port size: Rc1/4, Rc3/8, Port no.:5, Position: 2,3 , Operating pressure range: 0~0.9 MPa

Specification Comparison Download
Treadle valve
ACT-411
Hand return type, Port size: Rc1/4, Rc3/8, Port no.:5, Position:2,3 , Operating pressure range: 0~0.9 MPa

Specification Comparison Download
Page of 3
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522